IESNA:LM-63-2002
[TEST]P940860
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-850-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17394
TILT=NONE
104 -1 1 37 11 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1586.7 1576.7 1555.9 1537.9 1533.3 1535.1 1540.6 1550.5 1559.6 1562.3
1563.2 1576.7 1604.8 1650.9 1727.7 1836.2 1968.2 2127.3 2330.8 2573
2847.9 3184.2 3592 4055.8 4554.8 5090.9 5605.4 5845 5494.2 4245.6
2310 651.9 199.8 118.4 67.8 28 0
1586.7 1581.3 1559.6 1541.5 1537 1537.9 1543.3 1553.2 1561.4 1564.1
1565.9 1580.4 1607.5 1656.3 1731.3 1840.7 1974.5 2134.6 2343.4 2585.7
2869.6 3215.9 3639.9 4093.7 4601.8 5151.5 5655.1 5872.1 5439 4150.7
2202.4 611.2 193.5 108.5 63.3 25.3 0
1586.7 1579.5 1558.7 1539.7 1531.5 1532.4 1535.1 1540.6 1544.2 1547.8
1553.2 1568.6 1597.5 1643.6 1719.6 1819.9 1948.3 2100.2 2296.4 2536
2835.2 3209.5 3648.9 4137.1 4643.4 5180.5 5687.6 5951.6 5630.7 4483.4
2661.6 981.8 262.2 130.2 76.8 29.8 0
1586.7 1575.8 1555.9 1535.1 1524.3 1521.6 1523.4 1524.3 1524.3 1530.6
1539.7 1556.8 1585.8 1631 1696.1 1791.9 1919.4 2074.9 2271.1 2509.8
2833.4 3220.4 3714 4270 4839.6 5398.3 5920 6214.7 6052 5204
3573 1728.6 520.8 189.9 92.2 28.9 0
1586.7 1575.8 1556.8 1535.1 1521.6 1518.9 1520.7 1520.7 1520.7 1527.9
1544.2 1559.6 1584 1622.8 1681.6 1770.2 1898.6 2058.6 2255.7 2507
2838.9 3281 3851.4 4526.8 5221.1 5843.2 6344.9 6663.2 6701.1 6267.2
4997.8 3006.1 1276.6 325.5 109.4 25.3 0
1586.7 1573.1 1554.1 1532.4 1518 1515.3 1518 1521.6 1521.6 1528.8
1546 1558.7 1577.6 1619.2 1681.6 1770.2 1895 2058.6 2259.3 2524.2
2870.5 3346 3984.3 4762.8 5552.9 6239.1 6741.8 7116.1 7345.8 7199.3
6240 4381.2 2098.4 659.1 140.1 32.5 0
1586.7 1575.8 1555.9 1533.3 1518.9 1515.3 1517.1 1520.7 1520.7 1527.9
1544.2 1561.4 1585.8 1625.6 1687 1777.4 1904 2063.1 2262 2513.4
2845.2 3288.2 3861.4 4526.8 5213.9 5849.5 6373.9 6739.1 6787.9 6310.6
5112.6 3121.8 1226.9 316.4 91.3 24.4 0
1586.7 1577.6 1558.7 1536.1 1521.6 1518 1520.7 1523.4 1526.1 1533.3
1545.1 1564.1 1594.8 1640.9 1706.9 1798.2 1927.5 2084.8 2281 2526.9
2852.4 3262.9 3759.2 4300.8 4855 5414.6 5945.3 6242.8 6039.3 5244.6
3675.1 1766.6 527.1 198 94 28.9 0
1586.7 1580.4 1560.5 1538.8 1527 1525.2 1528.8 1536.1 1542.4 1548.7
1556.8 1573.1 1604.8 1654.5 1728.6 1830.8 1958.3 2112.9 2306.3 2540.5
2837 3205 3636.3 4107.3 4599.1 5130.7 5653.3 5916.4 5639.7 4690.4
2963.6 1164.5 333.6 159.1 85 34.4 0
1586.7 1582.2 1561.4 1539.7 1529.7 1528.8 1535.1 1547.8 1558.7 1565
1571.3 1587.6 1617.4 1668.1 1745.8 1855.2 1989 2150.8 2349.7 2590.2
2868.7 3215 3613.7 4061.2 4536.7 5063.8 5565.6 5762.7 5390.2 4184.1
2292.8 690.7 210.7 106.7 57 22.6 0
1586.7 1581.3 1561.4 1539.7 1529.7 1529.7 1536.1 1547.8 1559.6 1565
1570.4 1584 1614.7 1662.6 1739.5 1846.2 1979.1 2148.1 2347.9 2575.8
2849.7 3181.5 3578.4 4028.6 4482.5 5009.6 5522.2 5764.5 5449.9 4309.8
2442 767.6 222.4 115.7 59.7 20.8 0
